(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
QH-2 Type Silencer (S Type)

QH-2 Type Silencer (S Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,340,706VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use for reducing noise and vibrations generated by producing hot water by blowing steam into water.
· Use in bath tubs and other types of open hot water tanks (95°C or below).

 
Part Number
QH2-D-15A
QH2-D-20A
QH2-D-25A
QH2-D-32A
QH2-D-40A
QH2-D-50A
QH2-D-65A
QH2-D-80A
QH2-F-15A
QH2-F-20A
QH2-F-25A
QH2-F-32A
QH2-F-40A
QH2-F-50A
QH2-F-65A
QH2-F-80A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Diameter Material

6,720,000 VND

1 Piece(s) 11 Day(s) or more 1/2B(15A)SCS13

7,024,000 VND

1 Piece(s) 11 Day(s) or more 3/4B(20A)SCS13

9,643,628 VND

1 Piece(s) 10 Day(s) or more 1B(25A)SCS13

15,056,000 VND

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)SCS13

15,888,000 VND

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)SCS13

19,840,000 VND

1 Piece(s) 11 Day(s) or more 2B(50A)SCS13

30,880,000 VND

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)SCS13

38,880,000 VND

1 Piece(s) 11 Day(s) or more 3B(80A)SCS13

1,340,706 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)CAC406

1,722,250 VND

1 Piece(s) 9 Day(s) or more 3/4B(20A)CAC406

2,945,250 VND

1 Piece(s) 9 Day(s) or more 1B(25A)CAC406

5,834,801 VND

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)CAC406

8,862,740 VND

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)CAC406

12,336,900 VND

1 Piece(s) 11 Day(s) or more 2B(50A)CAC406

24,098,045 VND

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)CAC406

24,257,408 VND

1 Piece(s) 11 Day(s) or more 3B(80A)CAC406

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Steam Applicable Pressure 0.7MPa or Less Pronunciation Boundary Temperature 95℃