(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
QH-1 Type Silencer (F Type)

QH-1 Type Silencer (F Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,297,678VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use for reducing noise and vibrations generated by producing hot water by blowing steam into water.
· Use for heating bath tubs and other types of open hot water tanks (66°C or below).

 
Part Number
QH1-D-15A
QH1-D-20A
QH1-D-32A
QH1-D-40A
QH1-D-50A
QH1-D-65A
QH1-D-80A
QH1-F-15A
QH1-F-20A
QH1-F-25A
QH1-F-32A
QH1-F-40A
QH1-F-50A
QH1-F-65A
QH1-F-80A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Diameter Material

5,579,818 VND

1 Piece(s) 11 Day(s) or more 1/2B(15A)SCS13

6,368,000 VND

1 Piece(s) 11 Day(s) or more 3/4B(20A)SCS13

13,216,000 VND

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)SCS13

14,192,000 VND

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)SCS13

17,120,000 VND

1 Piece(s) 11 Day(s) or more 2B(50A)SCS13

25,760,000 VND

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)SCS13

28,320,000 VND

1 Piece(s) 11 Day(s) or more 3B(80A)SCS13

1,297,678 VND

1 Piece(s) 9 Day(s) or more 1/2B(15A)CAC406

1,497,250 VND

1 Piece(s) 9 Day(s) or more 3/4B(20A)CAC406

2,147,250 VND

1 Piece(s) 9 Day(s) or more 1B(25A)CAC406

3,316,833 VND

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)CAC406

4,543,946 VND

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)CAC406

7,508,136 VND

1 Piece(s) 11 Day(s) or more 2B(50A)CAC406

20,592,011 VND

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)CAC406

21,866,933 VND

1 Piece(s) 11 Day(s) or more 3B(80A)CAC406

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Steam Applicable Pressure 0.7MPa or Less Pronunciation Boundary Temperature 66℃