(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Heating, cooling, and low temperature models are available.
[Features]
· General purpose flange type temperature adjustment valve, available for heating applications such as hot water tanks, heat exchangers, and heavy oil heaters, for cooling applications using water or a refrigerant, and low temperature applications where the set temperature is below the ambient temperature or where the set temperature is 40°C or below.
Regulating Valve / Safety Valve Type | Temperature regulating valves | Applicable Fluid | Water / Steam | Thermostatic Valve Model | Direct Operation for Heating |
---|---|---|---|---|---|
Maximum Applicable Pressure Classification(MPa) | 0.11~1 | Fluid temperature(℃) | 184 or Less | Body Material | FC |
Connection Type | Equal Dia. Connection | End Connection, Inlet Flange Connection Types | JIS 10K FF flange | End Connection, Nominal Diameter of Inlet Piping Flange | 1 1/4B(32A) |
End Connection, Outlet Flange Connection Types | JIS 10K FF flange | End Connection, Nominal Diameter of Outlet Piping Flange | 1 1/4B(32A) | Pressure Limit for Valve Inlet(MPa) | 1.0 |
Types | For Liquids | Adjusted Temperature Classification | 40~60℃ |