(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RD-40, 41 Type Pressure-Reducing Valve (for Steam) Mini-Benten

RD-40, 41 Type Pressure-Reducing Valve (for Steam) Mini-Benten
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,442,426VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For use in food machinery, medical equipment, laundry equipment, and other steam-based machinery

[Features]
- A direct-acting, pressure-reducing valve that is ideal for precise control of steam pressure for various equipment.
- Compact and lightweight; optimum for integration into devices.
- Optimal for items that need to be free of rust, such as food, kitchen equipment, medical equipment, laundry machines, and air conditioners (humidifiers).
- Stainless steel body suitable for higher-grade vapor lines.
- Provides large flow rates (heat) required when starting up equipment.
- Main body is made of bronze or stainless steel; main parts are made of stainless steel for clean vapor.
- Secondary side pressure can be smoothly adjusted with the manual handle on the automatic lock mechanism.
- Uses SUS316L bellows and a built-in strainer for high reliability.

 
Part Number
RD40-JH-15A
RD40-JH-20A
RD40-JH-25A
RD40-JL-15A
RD40-JL-20A
RD40-JL-25A
RD40-JM-15A
RD40-JM-20A
RD40-JM-25A
RD41-DH-15A
RD41-DH-20A
RD41-DH-25A
RD41-DL-15A
RD41-DL-20A
RD41-DL-25A
RD41-DM-15A
RD41-DM-20A
RD41-DM-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)

7,348,770 VND

1 Piece(s) 10 Day(s) or more [Bronze] CAC4061/2B(15A)1/2B(15A)0.35~0.8

7,524,071 VND

1 Piece(s) 10 Day(s) or more [Bronze] CAC4063/4B(20A)3/4B(20A)0.35~0.8

7,794,993 VND

1 Piece(s) 10 Day(s) or more [Bronze] CAC4061B(25A)1B(25A)0.35~0.8

6,442,426 VND

1 Piece(s) 8 Day(s) or more [Bronze] CAC4061/2B(15A)1/2B(15A)0.02~0.25

6,819,933 VND

1 Piece(s) 10 Day(s) or more [Bronze] CAC4063/4B(20A)3/4B(20A)0.02~0.25

7,063,763 VND

1 Piece(s) 6 Day(s) or more [Bronze] CAC4061B(25A)1B(25A)0.02~0.25

6,489,711 VND

1 Piece(s) 8 Day(s) or more [Bronze] CAC4061/2B(15A)1/2B(15A)0.2~0.4

6,651,435 VND

1 Piece(s) 8 Day(s) or more [Bronze] CAC4063/4B(20A)3/4B(20A)0.2~0.4

6,894,146 VND

1 Piece(s) 8 Day(s) or more [Bronze] CAC4061B(25A)1B(25A)0.2~0.4

20,316,748 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS1/2B(15A)1/2B(15A)0.35~0.8

20,636,696 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS3/4B(20A)3/4B(20A)0.35~0.8

21,116,620 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS1B(25A)1B(25A)0.35~0.8

20,316,748 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS1/2B(15A)1/2B(15A)0.02~0.25

20,636,696 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS3/4B(20A)3/4B(20A)0.02~0.25

21,116,620 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS1B(25A)1B(25A)0.02~0.25

20,316,748 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS1/2B(15A)1/2B(15A)0.2~0.4

20,636,696 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS3/4B(20A)3/4B(20A)0.2~0.4

21,116,620 VND

1 Piece(s) 10 Day(s) or more [Stainless Cast Steel] SCS1B(25A)1B(25A)0.2~0.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Bellows
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 220 or Less Connection Type Equal Dia. Connection
End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread Primary Side Applicable Pressure(MPa) 1.0 or Less