(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Junron Tube Cutter & Stripper Tube Cutter

Junron Tube Cutter & Stripper Tube Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,325,308VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The outer layer force bar of the SP4 sputter tube can be easily peeled off with the insertion length of the Junron quick-connect fitting W Series
・ It has a tube cutting mechanism and can also be used as a tube cutter

 
Part Number
TC-1
TC-2
TC-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube Size
(mm)

1,325,308 VND

1 Piece(s) 10 Day(s) or more ~φ12

1,401,406 VND

1 Piece(s) 10 Day(s) or more Up to φ20

3,058,202 VND

1 Piece(s) 10 Day(s) or more Up to φ26

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Tube Cutter