(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Extremely simple to remove. However, there is no wobble while in a mounted state, making it an optimal solution for securing panels that will be removed repeatedly. *Grommet sold separately
Part Number |
---|
2004-BLACK |
2004-WHITE |
2005-BLACK |
2006-BLACK |
2007-BLACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Plate Thickness (mm) | Color | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
6,671 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1.9-4.2 | Black | Low Quantity (can be purchased from one) | |||
6,671 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1.9-4.2 | White | Low Quantity (can be purchased from one) | |||
6,671 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3.0-5.2 | Black | Low Quantity (can be purchased from one) | |||
6,671 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4.6-6.9 | Black | Low Quantity (can be purchased from one) | |||
370,940 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 10 | 5.8-8.1 | Black | Box/package |
Loading...Tải…
Material | POM | Material | Resin | Mounting Object Shape | φ7.6 |
---|---|---|---|---|---|
Application | For Panel |