(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
O-type mechanical stand

O-type mechanical stand
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,926,788VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stand for attaching and positioning the "Tool Scope" working-microscope.
· As functions of the stand, products with one or three movement directions, products with a wide movement range, and products capable of micro-motion/coarse-motion adjustments etc., are available.
· Includes a ø30H8 lens barrel holder to which the tool scope can be fixed.

Part Number
LT-211
LT-211CL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

10,926,788 VND

1 Piece(s) 7 Day(s) or more 10

12,670,314 VND

1 Piece(s) 7 Day(s) or more 10

Loading...Tải…

  1. 1