(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cartridge (Hollow Fiber Membrane Filter)【3 Pieces Per Package】 (Part Number)

Cartridge (Hollow Fiber Membrane Filter)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,881,473VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A replacement filter for MAEDA SHELL SERVICE Excel Jun Air Blow Gun.

Features

●With built-in hollow fiber membrane filter, 99.99% of fine particles of 0.01μm or more are removed.

Usage

●For work that requires clean air such as food, medicines and semiconductors.

Specification

●Diameter x Total Length(mm):21 x 55
●Filtration Area(cm2):80
●Q'ty Per Box(piece):3
●SPQ(box):1
●Maximum Working Temperature: 50°C 
●Pressure Resistance: 0.4MPa 
●Connection Part: With Rc1/4 Plug
●2 Cartridges are included

Materials

●Body: Polyamide Resin 
●Hollow Fiber Membrane: Polypropylene
●Hollow Fiber Fixative: Polyurethane Resin
Part Number
JE-13T
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

3,881,473 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Material Polyamide Resin Specifications Clean Specifications (No cleaning product)

Please check the type/dimensions/specifications of the part JE-13T in the Cartridge (Hollow Fiber Membrane Filter) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JE-13T trong chuỗi Cartridge (Hollow Fiber Membrane Filter).