(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spur wheel kit

Spur wheel kit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,090,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Multi-stage assembly kit for spur gears. Spur gear can be used as 2-stage parallel axis, and the mechanism of the decelerating and accelerating gear can be observed.

[Features]
· Spur gears can be used in two stages, the principle / and speed increase.
· The most common combination of gears

 
Part Number
GCU-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

7,090,953 VND

1 Piece(s) 5 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Module 1.5 The Number of Teeth 16/22 Specifications Spur Gear

Please check the type/dimensions/specifications of the part GCU-S in the Spur wheel kit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GCU-S trong chuỗi Spur wheel kit.

Frequently asked question (FAQ)FAQ

Question:Question: Can all six types be connected?
Answer:Answer: Yes.
Question:Question: Can the product be used for power transmission?
Answer:Answer: No, the product is not designed for power transmission; use it as a gear sample.