(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bushing for Molded Gears

Bushing for Molded Gears
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      72,051VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Oil-less metal material bush for molded gear use. When using with a diameter smaller than the inner diameter of the forming gear, press fit the bush.

Part Number
BB30507
BB30608
BB40609
BB40612
BB50812
BB50814
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFull Length
(mm)
Hole diameter
(φ)
O.D.
(φ)

83,733 VND

1 Piece(s) 4 Day(s) or more 10735

86,521 VND

1 Piece(s) 4 Day(s) or more 10836

72,051 VND

1 Piece(s) 5 Day(s) or more 10946

87,716 VND

1 Piece(s) 4 Day(s) or more 101246

80,018 VND

1 Piece(s) 5 Day(s) or more 101258

97,280 VND

1 Piece(s) 4 Day(s) or more 101458

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Oil-less metal copper-based