(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round rack

Round rack
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,581,035VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round processed rack with outer diameter tolerance h9, S45C made. Convenient in applications when the rack needs to be used in reciprocal motion. S series with easy to machine shaft part also available.

Part Number
SRO1-500
SRO1.5-500
SRO2-1000
SRO2-500
SRO2.5-1000
SRO2.5-500
SRO3-1000
SRO3-500
SRO4-1000
SRO4-500
SRO5-1000
SROS1-500
SROS1.5-500
SROS2-500
SROS2.5-500
SROS3-500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) O.D.
(Ø)
Height
(mm)
Rack shape

1,581,035 VND

1 Piece(s) 4 Day(s) or more 101505159500109R2

1,680,575 VND

1 Piece(s) 4 Day(s) or more 101.55051055001513.5R2

3,825,605 VND

1 Piece(s) 4 Day(s) or more 102101015910002018R2

2,029,949 VND

1 Piece(s) 10 Day(s) 102505795002018R2

4,814,121 VND

1 Piece(s) 5 Day(s) or more 102.5101012710002522.5R2

2,709,222 VND

1 Piece(s) 4 Day(s) or more 102.5505635002522.5R2

6,057,782 VND

1 Piece(s) 5 Day(s) or more 103101010510003027R2

3,303,511 VND

1 Piece(s) 5 Day(s) or more 103505525003027R2

8,767,201 VND

1 Piece(s) 5 Day(s) or more 10410107910004036R2

4,644,745 VND

1 Piece(s) 5 Day(s) or more 104505395004036R2

12,375,038 VND

1 Piece(s) 5 Day(s) or more 10510106310005045R2

1,635,133 VND

1 Piece(s) 4 Day(s) or more 101505128500109R7

1,753,558 VND

1 Piece(s) 5 Day(s) or more 101.5505855001513.5R7

2,130,079 VND

1 Piece(s) 4 Day(s) or more 102505645002018R7

2,711,189 VND

1 Piece(s) 5 Day(s) or more 102.5505515002522.5R7

3,334,593 VND

1 Piece(s) 5 Day(s) or more 103505425003027R7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round rack Tooth Type Standard Material Steel
Surface Treatment Black oxide finish Heat Treatment No Ground Tooth No
Both Ends Machined No Accuracy Grade(KHK standard) KHK R 001 - Class 4 Material S45C