(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The low cost, highly applicable spur gear offers a wide variety of modules, the number of tooth, etc.
[Features]
·With S45C steel and JIS N8 class accuracy, this spur gear is reasonable and offers the widest variety among standard gears.
·Black oxide coating has been applied as rust prevention.
·The variation includes from fine pitch to large modules, which is Module 0.5 to 10 or the tooth quantity of 12 to 200 sheets.
[Application]
·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.
Part Number |
---|
SS1-16-H-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Ground Tooth | Accuracy Grade (Old JIS) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
380,275 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 12 | Shape B | 16 | 1 | 10 | No | N8 | Round hole | 18 | 20 | No | No | Finished product |
Loading...Tải…
Material | Steel | Surface Treatment | Black oxide finish | Heat Treatment | No |
---|---|---|---|---|---|
Bearing | No | Backlash | Presence | Shaft Bore Tolerance | H7 |
Metal Bushing | No | Material (Details) | S45C | Hardened Tooth Surface | N/A |
Please check the type/dimensions/specifications of the part SS1-16-H-12 in the SS Spur Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SS1-16-H-12 trong chuỗi SS Spur Gear.
Part Number |
---|
SS0.5-20A |
SS0.5-20B |
SS0.5-22A |
SS1-16-H-9 |
SS1-16-N-8 |
SS1-16-P-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Ground Tooth | Accuracy Grade (Old JIS) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200,520 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | K-Shaped | 20 | 0.5 | 5 | No | N8 | Round hole+tap | 11 | 11 | No | M3 | Finished product | ||
200,520 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | K-Shaped | 20 | 0.5 | 5 | No | N8 | Round hole+tap | 11 | 11 | No | M3 | Finished product | ||
206,318 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | K-Shaped | 22 | 0.5 | 5 | No | N8 | Round hole+tap | 12 | 11 | No | M3 | Finished product | ||
380,275 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 9 | Shape B | 16 | 1 | 10 | No | N8 | Round hole | 18 | 20 | No | No | Finished product | ||
523,703 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 8 | Shape B | 16 | 1 | 10 | No | N8 | Keyway + Tap | 18 | 20 | 3X1.4 | M4 | Finished product | ||
444,021 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 10 | Shape B | 16 | 1 | 10 | No | N8 | Round hole+tap | 18 | 20 | No | M4 | Finished product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy