(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auxiliary Component Shock Absorber ACA/ACJ Series Flange

Auxiliary Component Shock Absorber ACA/ACJ Series Flange
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      343,245VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Absorbs an adequate amount of energy within a wide range.
· The QPQ processing on the main body improves abrasion resistance.
· Improved corrosion resistance and accommodates use in poor environment.
· Compact structure with improved absorption capability.

 
Part Number
F-ACA36-FA
F-ACA42-FA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFemale Thread Standards

343,245 VND

1 Piece(s) 12 Day(s) or more M36

346,531 VND

1 Piece(s) 12 Day(s) or more M42

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Related Components Related components details Flange