(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
OPTEX FA Slit Mask Accessories for Photoelectric Sensor

OPTEX FA Slit Mask Accessories for Photoelectric Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      183,303VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slit for transmission type. Selectable from flat ON transmission type ET-500/transmission type.

 
Part Number
BL-W2F-1
BL-W2F-1.5
BL-W100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSlit width
(mm)
Slit compatible type Slit hole diameter
(mm)

183,303 VND

1 Piece(s) 8 Day(s) or more 10-For flat ON transmissive model ET-5001.0

183,303 VND

1 Piece(s) 8 Day(s) or more 10-For flat ON transmissive model ET-5001.5

183,303 VND

1 Piece(s) 8 Day(s) or more 100.5, 1.0, 2.0For transmissive type-

Loading...Tải…

  1. 1