(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bolts and Nuts for Toggle Clamps with Rubber Head

Bolts and Nuts for Toggle Clamps with Rubber Head

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      71,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Use as an accessory part for toggle clamps.

Part Number
TNG0422
TNG0425
TNG0442
TNG0442H
TNG0644
TNG0651
TNG0863
TNG0875
TNG1085
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBolt Size
(mm)
Rubber Head Outer Diameter D1
(mm)
Rubber Head Outer Diameter D2
(mm)
Full Length
(mm)
Number of Nuts
(mm)
Nut Shape
(mm)
Nut Plate Thickness
(mm)

71,990 VND

1 Piece(s) 9 Day(s) 104-8.5221Hex3

72,318 VND

1 Piece(s) 9 Day(s) 10410.513.5252Hex + Square3

79,256 VND

1 Piece(s) 6 Day(s) or more -410.513.5422Hex + Square3

74,831 VND

1 Piece(s) 6 Day(s) or more 10410.513.5422Hex3

89,583 VND

1 Piece(s) 6 Day(s) or more 1061015442Hex5

96,630 VND

1 Piece(s) 6 Day(s) or more 1061015512Hex5

117,053 VND

1 Piece(s) 6 Day(s) or more 1081318.5632Hex6.5

120,155 VND

1 Piece(s) 8 Day(s) 1081318.5752Hex6.5

176,265 VND

1 Piece(s) 6 Day(s) or more 10101523852Hex8

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Clamp Screw Body Material Steel