(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Accessory, Angular Inner Cap

Accessory, Angular Inner Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      319,433VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used for protection against dust.

[Features]
· Standardized with outer diameter reference 0 / Miyoshi original.
· Square and circular pipes (□ 6 to 25 size 11, ø6 to 35 size 14).
· Stainless steel SUS304.
· The outer diameter tolerance is manufactured to suit the inner diameter tolerance of the pipe joint (clamp).
· The outer diameter of the pipe is finished by grinding with negative tolerance for improved accuracy.
· If positioning is required, please use the "Graduated" variant

 
Part Number
ECA20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

319,433 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Frame □20 Material A2017

Please check the type/dimensions/specifications of the part ECA20 in the Accessory, Angular Inner Cap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ECA20 trong chuỗi Accessory, Angular Inner Cap.