(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Pipe Joint Same-Diameter Hole Wall Mount Square

Round Pipe Joint Same-Diameter Hole Wall Mount Square
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      331,265VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be fixed along with the shaft.

 
Part Number
PJ508
PL708
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPost Dia. B
(mm)
F
(mm)

331,265 VND

1 Piece(s) 8 Day(s) or more 1314.5

397,701 VND

1 Piece(s) 8 Day(s) or more 19.119

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

How to Mount Device Parallel with Tap Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Color White (Standard Product)