(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solenoid Lock (Locks When Energized) LE-33-10 (Part Number)

Solenoid Lock (Locks When Energized) LE-33-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,098,580VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For both front and back mounting (for surface mounting, please remove the cover.
· LE-33-10 is for back side mounting only).
· Can be locked by remote control.
· Protective cover included (removable).
· With locking confirmation switch (LE-33-10-S)

For Both Surface And Underside Mounting

LE-33-10 external appearance

LE-33-10 external appearance

LE-33-10, LE-33-10-S dimensional drawing

LE-33-10, LE-33-10-S dimensional drawing

LE-33-11 dimensional drawing

LE-33-11 dimensional drawing

LE-33-12 dimensional drawing

LE-33-12 dimensional drawing

Product No.Power Consumption (W)Latch Extension Force (Horizontal) NProduct Mass (g)
LE-33-109.54.9680
LE-33-10-S9.54.9685
LE-33-1162.54315
LE-33-1420.4960
Part Number
LE-33-10-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Electric Lock Rated Voltage
(V)
Lock and unlock confirmation signal output Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Height
(mm)
Stroke
(mm)
Latch extrusion force
(N)
Lead Wire
(mm)
Product Code

4,192,008 VND

1 Piece(s) 7 Day(s) or more Electric LockLock When LiveDC24Presence1253847134.930050202

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Ambient Operating Temperature(℃) -5℃~+40℃ Ambient Operating Humidity 85% RH or Less Part Number Energized locking type
Rated Voltage DC24V

Please check the type/dimensions/specifications of the part LE-33-10-S in the Solenoid Lock (Locks When Energized) LE-33-10 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LE-33-10-S trong chuỗi Solenoid Lock (Locks When Energized) LE-33-10.

Products like this...

Part Number
LE-33-10
LE-33-11
LE-33-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Electric Lock Rated Voltage
(V)
Lock and unlock confirmation signal output Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Height
(mm)
Stroke
(mm)
Latch extrusion force
(N)
Lead Wire
(mm)
Product Code

3,780,585 VND

1 Piece(s) Same day Electric LockLock When LiveDC24No1253847134.930050201

1,184,486 VND

1 Piece(s) Same day ----105273682.5425050119

1,098,580 VND

1 Piece(s) Same day ----60141830.4920050122