(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Cylinder Pull CP-419

Plastic Cylinder Pull CP-419
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      120,196VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use in combination with a lock as a pull.
· Separate handle installation in other location not required

 
Part Number
CP-419-A
CP-419-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Product Code

3,162,426 VND

1 Piece(s) 6 Day(s) or more Vertical24236

120,196 VND

1 Piece(s) 10 Day(s) or more Horizontal Type24240

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Distribution board, Precision equipment Types Handle Material Acrylic nitrile butadiene (ABS)
Finish Grain Machining Color Black Full Length(mm) 54