(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Door Latch, C-852

Door Latch, C-852
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,207,323VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Solid structure made in USA.
· It is possible to open the door from the inside with a lever.
· For right and left use

 
Part Number
C-852-L
C-852-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRight and Left

1,207,323 VND

1 Piece(s) 6 Day(s) or more For Left Side

1,207,323 VND

1 Piece(s) 6 Day(s) or more For Right Side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21374