(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Corner Handle for Sealing FA-611

Corner Handle for Sealing FA-611
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,231,126VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a side-mounted type sealed handle.
· The semicircular claw meshes with the roller seat to draw-in and tightly close the door.
· the roller seat can be adjusted 2 mm forward and backward from the reference position for tightening.
· In addition to the included key, it is possible to lock with a padlock (recommended padlock C-551).
· Left and right combination

 
Part Number
FA-611
FA-611-SP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Material Product Code

3,155,446 VND

1 Piece(s) 10 Day(s) or more Main BodyZinc Alloy60864

2,231,126 VND

1 Piece(s) 10 Day(s) or more SpacerPolyacetal60865

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Refrigeration warehouse for drugs/Food machine