(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Folding Flush Handle A-150

Folding Flush Handle A-150
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      426,433VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Left/right dual use type (If the stopper is turned inside out, right and left can be interchanged)

Left And Right Type

A-150-1-1 external appearance

A-150-1-1 external appearance

Materials: zinc alloy (ZDC)
Surface finish: satin chrome plating (MZCr)
Accessories: 2 keys, screw set, dedicated stopper plate

A-150-1-1 external appearance

A-150-1-1 external appearance

A-150-1-1 panel hole dimensional drawing

A-150-1-1 panel hole drilling dimensions

A-150-2-1 external appearance

A-150-2-1 external appearance

A-150-2-1 panel hole dimensional drawing

A-150-2-1 panel hole drilling dimensions

A-150-3-1 external appearance

A-150-3-1 external appearance

A-150-3-1 panel hole dimensional drawing

A-150-3-1 panel hole drilling dimensions

Part Number
A-150-1-1
A-150-2-1
A-150-3-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Applicable panel thickness
(mm)
Mass
(g)
Product Code

761,100 VND

1 Piece(s) 6 Day(s) or more 1005301423225.30.8~1.533000336

511,824 VND

1 Piece(s) 4 Day(s) or more 1005501142723.61.5~3.023000338

426,433 VND

1 Piece(s) 6 Day(s) or more 10030842320.61.0~2.013000340

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Zinc alloy (ZDC) Finish Aventurine chrome plating (MZCr) Accessory Two keys, screws and special stopper plate
Attached Stopper Plate Special stopper plate