(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Interference Handle FA-830

Roller Interference Handle FA-830
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,164,398VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plate for indentation (FA-830S-1-L/R) and for imposition (FA-830S-2).
· The receiver (FA-830S-1-L/R) mounting position can be fine-tuned.
· For left hand or right hand use

 
Part Number
FA-830-1-L
FA-830-1-R
FA-830S-1-L
FA-830S-1-R
FA-830S-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Selfishly Product Code

17,264,256 VND

1 Piece(s) 14 Day(s) or more Handle bodyFor Left Opening60085

12,244,256 VND

1 Piece(s) 16 Day(s) or more Handle bodyRight Opening Used60086

12,244,256 VND

1 Piece(s) 14 Day(s) or more Strike plate for diggingFor Left Opening60091

1,206,270 VND

1 Piece(s) 14 Day(s) or more Strike plate for diggingRight Opening Used60162

1,164,398 VND

1 Piece(s) 14 Day(s) or more Strike plate for impositionLeft and Right Combination60092

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Large sealing door of an anti-noise door, etc. Material Brass Press-Casting Finish Chrome Plating