(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Dial Lock CP-296N (Part Number)

Plastic Dial Lock CP-296N
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,594,855VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unlocks with a combination of letters and numbers on the dial.
· Unlocks by turning clockwise twice and counterclockwise once.
· 120 number variations available.
· Made of nylon, with a soft texture.
· For right handed use

 
Part Number
CP-296N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,594,855 VND

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Collective mail box, Locker, Cabinet Types Main Body Material AES Resin
Color Black (Characters are light gray) Selfishly Right Opening Used Accessory 2 unlock number seals, 2 screws for mounting
O.D.(φ) 37 Product Code 22311

Please check the type/dimensions/specifications of the part CP-296N in the Plastic Dial Lock CP-296N series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CP-296N trong chuỗi Plastic Dial Lock CP-296N.