(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Handle for Airtightness FA-1753

Stainless Steel Handle for Airtightness FA-1753
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      899,698VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· It has an innovative design that emphasizes functional beauty.
· It has a tough structure that completely withstands opening and closing of the door in intense situations.
· Left and right combination

 
Part Number
FA-1753-2
FA-1753-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTypes Full Length
(mm)
Overall width
(mm)
Main Body Height
(mm)
Full height
(mm)
Product Code

4,494,113 VND

1 Piece(s) 10 Day(s) or more 10Main Body17652-4760140

4,397,556 VND

1 Piece(s) 10 Day(s) or more 10Main Body15752-4760141

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application For small door of kitchen equipment/medical equipment/dryer Material Stainless Steel Casting Finish Sandblasted Finish