(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Gasket for A-464, A-464-WP

Waterproof Gasket for A-464, A-464-WP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      143,308VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Optimum packing for outdoor / waterproof specifications.
· "Fins" on the outer circumference and "ribs" inside prevent water from getting in.
· Replace the standard packing and install it

 
Part Number
A-464-1-WP
A-464-2-WP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTypes Product Code

156,056 VND

1 Piece(s) 10 Day(s) or more 10Gasket (for A-464-1)04354

143,308 VND

1 Piece(s) 10 Day(s) or more 10Gasket (for A-464-2)04353

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material EPDM