(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylinder Lock Cap C-375-C

Cylinder Lock Cap C-375-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      652,476VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rainproof and dustproof (using packing).
· Surface attachment type that is easy to install.
· Can be installed on other maker's locks.

 
Part Number
C-375-C-1
C-375-C-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Product Code

652,476 VND

1 Piece(s) 10 Day(s) or more 2522347

652,476 VND

1 Piece(s) 10 Day(s) or more 2122348

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Aluminum Alloy Surface Finish Enameled Clear Finish Color Silver metallic