(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Soft design with a curve.
· Can be locked with a padlock (with keyhole).
· Large stainless steel snap lock with superior tightening strength.
· Made of stainless steel, corrosion resistant
Part Number |
---|
C-1143N-1-1 |
C-1143N-1-2 |
C-1143N-2-1 |
C-1143N-2-2 |
C-1143N-3-1 |
C-1143N-3-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Full Length (mm) | Overall width (mm) | Padlock Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|
509,048 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 140 | 55.4 | Presence | 22933 | ||
409,960 VND | 1 Piece(s) | Same day | 10 | 140 | 55.4 | No | 22934 | ||
357,651 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | 40 | Presence | 22935 | ||
282,930 VND | 1 Piece(s) | Same day | 10 | 100 | 40 | No | 22936 | ||
314,878 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 75 | 29.4 | Presence | 22937 | ||
237,070 VND | 1 Piece(s) | Same day | 10 | 75 | 29.4 | No | 22938 |
Loading...Tải…
Material | Cold rolled stainless steel plate | Surface Finish | Buffing |