(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Includes a safety mechanism to prevent latch coming undone due to vibration.
· Made of stainless steel, corrosion resistant.
· Can be tightened with spring.
· Safety design in which the installation screws are not visible from the outside when locked.
· Can be locked with a padlock
Part Number |
---|
C-1321-1 |
C-1321-2 |
C-1321-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Full Length (mm) | Overall width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
936,403 VND | 1 Piece(s) | Same day | 10 | 150 | 35 | 21665 | ||
824,846 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 125 | 28 | 21666 | ||
729,226 VND | 1 Piece(s) | Same day | 10 | 100 | 23 | 21667 |
Loading...Tải…
Material | Stainless Steel Plate | Surface Finish | Barrel Grinding |