(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thermo Marker C-982

Thermo Marker C-982
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      636,668VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Changes color when abnormal heat generation is detected.

[Features]
· Starts changing color at 65°C or higher, after which a color change lock is applied at 80°C or higher to prevent the color from returning to its original condition.
· Enables locations exceeding 80°C to be identified during inspection.
· Screw looseness and abnormal heat generation can be checked simultaneously.

 
Part Number
C-982 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

636,668 VND

432,934 VND

1 Piece(s) Same day 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Measurement Object Temperature Type Related Components Operating Environment Standard
Sensed temperature range 60℃~85℃

Please check the type/dimensions/specifications of the part C-982 in the Thermo Marker C-982 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-982 trong chuỗi Thermo Marker C-982.