(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Door Selfer B-464-1

Door Selfer B-464-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,397,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for shock absorption when door is closed.

[Features]
· Completely shuts down the shock sound when opening and closing the door.
· The door closes slowly and there is no concern for pinching the user's hands.
· Simple installation and remarkable durability.

 
Part Number
B-464-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,397,556 VND

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Body Material Carbon Steel Material for Mechanical Structure Overall Length L(mm) 190 Product Code 11270

Please check the type/dimensions/specifications of the part B-464-1 in the Door Selfer B-464-1 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B-464-1 trong chuỗi Door Selfer B-464-1.