(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drive equipment standard cylinder pen cylinder series (Part Number)

Drive equipment standard cylinder pen cylinder series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      495,803VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used in wide range of industrial production lines due to its small size and ease of use.

Part Number
PBTA6X5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

495,803 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Single Acting (Instroke) Rod Operation Method Single Rods Main Body Shape Standard
Cylinder I.D: D(Ø) 6 Stroke: L(mm) 5 Additional Function Standard
Environment, Applications Non-use of Copper and fluoropolymer-based Material (Partially Plating) Operating Temperature(°C) 0::70 End Locking No
Valves No Head cover specification Axial direction pipe Stroke adjustment No
Sensor specifications No Mounting Type Prototype Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part PBTA6X5 in the Drive equipment standard cylinder pen cylinder series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PBTA6X5 trong chuỗi Drive equipment standard cylinder pen cylinder series.