(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Refining Equipment iB SeriesiB-Cyclone

Refining Equipment iB SeriesiB-Cyclone
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,626,786VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This is a completely new type of air purifier that uses a high speed cyclone, different from previous gas-water separators.

Maintenance-free with 99% water separation rate! High-performance with economical value!
· Remove moisture from air to prevent cylinders from rusting!
· No water droplets mixed in the air blow!
· Eliminate maintenance process such as element replacement!
· Excellent functionality with low cost!

Water separation video of Koganei  iB-Cyclone

iB-Cyclone


調質機器iBシリーズiB-Cyclone:関連画像

 

Part Number
IBCY30-01-A
IBCY30-01-N
IBCY30-02-C-B
IBCY30-02-N
IBCY30-02-N-B
IBCY40-02-A
IBCY50-02-A
IBCY50-02-N-B
IBCY50-03-N
IBCY50-04-A
IBCY50-04-C
IBCY50-04-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDrain Discharge Inlet Connection Screw Nominal Outlet Screw Nominal Bracket Drain Cock Specification Max. Flow
(l/min)

2,125,763 VND

1 Piece(s) 22 Day(s) or more Automatic ejection1/8B1/8BNoNO Type850

1,626,786 VND

1 Piece(s) 22 Day(s) or more Manual emission1/8B1/8BNoManual850

2,246,610 VND

1 Piece(s) 4 Day(s) or more Automatic ejection1/4B1/4BPresenceNC Type850

1,678,433 VND

1 Piece(s) 4 Day(s) or more Manual emission1/4B1/4BNoManual850

1,761,528 VND

1 Piece(s) 4 Day(s) or more Manual emission1/4B1/4BPresenceManual850

2,367,456 VND

1 Piece(s) 13 Day(s) or more Automatic ejection1/4B1/4BNoNO Type1500

3,108,126 VND

1 Piece(s) 22 Day(s) or more Automatic ejection1/4B1/4BNoNO Type2800

2,737,790 VND

1 Piece(s) 22 Day(s) or more Manual emission1/4B1/4BPresenceManual2800

2,616,945 VND

1 Piece(s) 22 Day(s) or more Manual emission3/8B3/8BNoManual2800

3,108,126 VND

1 Piece(s) 4 Day(s) or more Automatic ejection1/2B1/2BNoNO Type2800

3,108,126 VND

1 Piece(s) 4 Day(s) or more Automatic ejection1/2B1/2BNoNC Type2800

2,616,945 VND

1 Piece(s) 22 Day(s) or more Manual emission1/2B1/2BNoManual2800

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Drain Discharge Apparatus Drain Discharge Operating Method Float type Power Supply No Power Supply Type
Inlet Connection Type Rc Outlet Connection Type Rc Max. Operating Pressure(MPa) 1