(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2 (Part Number)

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      984,213VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polyurethane wheels feature abrasion resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks Engineering plastic wheels have good shock resistance, can endure harsh uses, and are lightweight.

[Features]
<P.A polyurethane wheel>
· Features abrasion resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet without noise and does not damage the floor.
· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing.
· Its gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
<E.P engineering plastic wheel>
· Outstanding shock resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.

Lightweight Engineering Plastic Wheel Has Good Impact Resistance To Stand Up To Rough Applications

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2: Related images

K-100HB2 series dimensional drawing

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2: Related images

K-100HB2 series (caster) dimensional drawing

Product NumberNotesøDHL1 × L2P1 × P2L3WtødSwivel RadiusAllowable Load kNProduct Mass (g)
K-100HB2-40-EPWithout stopper406058 × 5844 × 4414252.36.5351.96265
K-100HB2-40-PAWithout stopper35275
K-100HB2-50-EPWithout stopper507264 × 6450 × 5020282.6462.45423
K-100HB2-50-PAWithout stopper46438
K-100HB2-65-EPWithout stopper659290 × 9071 × 7122383.210.5562.94920
K-100HB2S-65-EPWith stopper68965
K-100HB2-75-EPWithout stopper75106613.431,000
K-100HB2S-75-EPWith stopper681,050

P.A polyurethane wheel
With abrasion resistance superior to metal. High elasticity prevents shocks to the load.
Even remaining fixed for a long period will not cause warping due to the load.
Quiet and doesn't damage floors.
Light weight achieved by using aluminum for the wheel hubs and high-performance engineering plastic for the bushing.
2 radial bearings are used in the wheel axle which doesn't damage floors. Structure with support at both ends provide excellent mobility.
E.P engineering plastic wheel
Lightweight with good impact resistance to stand up to rough applications.
Excellent heat resistance, cold resistance and chemical resistance.
2 radial bearings are used in the wheel axle, and a structure with support at both ends provides excellent mobility.

Part Number
K-100HB2-50-EP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

1,308,510 VND

1 Piece(s) Same day 1072[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00No245Engineering PlasticChemical Resistance / Heat resistant / Cold Resistance5050646450284631045

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal / Others Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HB2-50-EP in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-100HB2-50-EP trong chuỗi Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2.

Products like this...

Part Number
K-100HB2-40-EP
K-100HB2-40-PA
K-100HB2-50-PA
K-100HB2-65-EP
K-100HB2-75-EP
K-100HB2S-65-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

984,213 VND

1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load140.01~220.00No196Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant4444585840253531044

1,307,128 VND

1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume140.01~220.00No196Polyurethane ResinAbrasion Resistance4444585840253531042

1,316,608 VND

1 Piece(s) Same day 1072[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume220.01~320.00No245Polyurethane ResinAbrasion Resistance5050646450284631043

2,203,353 VND

1 Piece(s) 6 Day(s) or more 1092[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00No294Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909065385631046

2,561,925 VND

1 Piece(s) Same day 10106[Low-Profile Heavy-Load] Low Floor Heavy Load320.01~485.00No343Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909075386131047

2,468,021 VND

1 Piece(s) 6 Day(s) or more 1092[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00With Rotation Stopper294Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909065386831052