(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Polyurethane wheels feature abrasion resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks Engineering plastic wheels have good shock resistance, can endure harsh uses, and are lightweight.
[Features]
<P.A polyurethane wheel>
· Features abrasion resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet without noise and does not damage the floor.
· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing.
· Its gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
<E.P engineering plastic wheel>
· Outstanding shock resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.
K-100HB2 series dimensional drawing
K-100HB2 series (caster) dimensional drawing
Product Number | Notes | øD | H | L1 × L2 | P1 × P2 | L3 | W | t | ød | Swivel Radius | Allowable Load kN | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
K-100HB2-40-EP | Without stopper | 40 | 60 | 58 × 58 | 44 × 44 | 14 | 25 | 2.3 | 6.5 | 35 | 1.96 | 265 |
K-100HB2-40-PA | Without stopper | 35 | 275 | |||||||||
K-100HB2-50-EP | Without stopper | 50 | 72 | 64 × 64 | 50 × 50 | 20 | 28 | 2.6 | 46 | 2.45 | 423 | |
K-100HB2-50-PA | Without stopper | 46 | 438 | |||||||||
K-100HB2-65-EP | Without stopper | 65 | 92 | 90 × 90 | 71 × 71 | 22 | 38 | 3.2 | 10.5 | 56 | 2.94 | 920 |
K-100HB2S-65-EP | With stopper | 68 | 965 | |||||||||
K-100HB2-75-EP | Without stopper | 75 | 106 | 61 | 3.43 | 1,000 | ||||||
K-100HB2S-75-EP | With stopper | 68 | 1,050 |
P.A polyurethane wheel
With abrasion resistance superior to metal. High elasticity prevents shocks to the load.
Even remaining fixed for a long period will not cause warping due to the load.
Quiet and doesn't damage floors.
Light weight achieved by using aluminum for the wheel hubs and high-performance engineering plastic for the bushing.
2 radial bearings are used in the wheel axle which doesn't damage floors. Structure with support at both ends provide excellent mobility.
E.P engineering plastic wheel
Lightweight with good impact resistance to stand up to rough applications.
Excellent heat resistance, cold resistance and chemical resistance.
2 radial bearings are used in the wheel axle, and a structure with support at both ends provides excellent mobility.
Part Number |
---|
K-100HB2-50-EP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,308,510 VND | 1 Piece(s) | Same day | 10 | 72 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 220.01~320.00 | No | 245 | Engineering Plastic | Chemical Resistance / Heat resistant / Cold Resistance | 50 | 50 | 64 | 64 | 50 | 28 | 46 | 31045 |
Loading...Tải…
Caster Type | Plate Type Universal / Others | Fitting Material | Cold rolled steel plate (SPC) | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-100HB2-50-EP in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K-100HB2-50-EP trong chuỗi Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2.
Part Number |
---|
K-100HB2-40-EP |
K-100HB2-40-PA |
K-100HB2-50-PA |
K-100HB2-65-EP |
K-100HB2-75-EP |
K-100HB2S-65-EP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
984,213 VND | 1 Piece(s) | Same day | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 140.01~220.00 | No | 196 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 44 | 44 | 58 | 58 | 40 | 25 | 35 | 31044 | ||
1,307,128 VND | 1 Piece(s) | Same day | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume | 140.01~220.00 | No | 196 | Polyurethane Resin | Abrasion Resistance | 44 | 44 | 58 | 58 | 40 | 25 | 35 | 31042 | ||
1,316,608 VND | 1 Piece(s) | Same day | 10 | 72 | [Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume | 220.01~320.00 | No | 245 | Polyurethane Resin | Abrasion Resistance | 50 | 50 | 64 | 64 | 50 | 28 | 46 | 31043 | ||
2,203,353 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 92 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 220.01~320.00 | No | 294 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 71 | 71 | 90 | 90 | 65 | 38 | 56 | 31046 | ||
2,561,925 VND | 1 Piece(s) | Same day | 10 | 106 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 320.01~485.00 | No | 343 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 71 | 71 | 90 | 90 | 75 | 38 | 61 | 31047 | ||
2,468,021 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 92 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 220.01~320.00 | With Rotation Stopper | 294 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 71 | 71 | 90 | 90 | 65 | 38 | 68 | 31052 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy