(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Capacitor Connection Kit

Capacitor Connection Kit
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      282,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Kit for installing the capacitor on the motor

 
Part Number
MACK4SALE
MACK5ASALE
MACK5BSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMotor mounting angle Capacitor shape

282,145 VND

268,038 VND

1 Piece(s) 14 Day(s) 80mmFor four-terminal condenser mounting foot/triangular type

312,073 VND

296,469 VND

1 Piece(s) 14 Day(s) 90mmFor four-terminal condenser mounting foot/square type

282,583 VND

268,454 VND

1 Piece(s) 14 Day(s) 90mmFor four-terminal condenser mounting foot/triangular type

Loading...Tải…

  1. 1