(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Torque Arm

Torque Arm
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      756,311VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Anti-rotation to prevent the gear head from rotating due to the reaction force from the driven shaft when installing a orthogonal axis / hollow shaft type gear head.

 
Part Number
SOT6 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

756,311 VND

718,495 VND

1 Piece(s) 28 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Motor BHI62□-□RH/BHI62□T-□RH/BHI62□T2-□RH/BHI62□MT-□RH/BHF62□T-□RH/BHF62□MT-□RH Applicable gear head (Combination Type) 5GE□RH/5GU□RH

Please check the type/dimensions/specifications of the part SOT6 in the Torque Arm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SOT6 trong chuỗi Torque Arm.