(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Geared type stepping motor dedicated mounting bracket
[Features]
· H tolerance fittings attach together.
· Metal fittings can be installed in two directions from the front and bottom.
· The long hole processing of the front mounting makes fine tension adjustment easy.
· Counter boring processing for countersunk screw heads.
Part Number |
---|
PLA60E |
PLA60G2 |
PLA60H |
PLA60H2 |
PLA90E |
PLA90G |
PLA90G2 |
PLA90H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Motor | Motor mounting angle | Material | Boss hole diameter (φ) |
---|---|---|---|---|---|---|---|---|
3,520,296 VND 3,344,281 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK,CRK | 60 | Aluminum Alloy | 23.5 | ||
3,520,296 VND 3,344,281 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK,CRK | 60 | SS400 | 37.5 | ||
3,520,296 VND 3,344,281 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK,CRK | 60 | Aluminum Alloy | 54.5 | ||
3,520,296 VND 3,344,281 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK,CRK | 60 | SS400 | 54.5 | ||
4,254,847 VND 4,042,105 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK | 90 | Aluminum Alloy | 35.5 | ||
4,254,847 VND 4,042,105 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK | 90 | Aluminum Alloy | 61.5 | ||
4,254,847 VND 4,042,105 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK | 90 | SS400 | 61.5 | ||
4,254,847 VND 4,042,105 VND | 1 Piece(s) | 38 Day(s) or more | ARL,AR,RK | 90 | Aluminum Alloy | 83.5 |
Loading...Tải…
Type | L Type | Surface Treatment | Electroless Nickel Plating |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy