(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Installation Pedestal for DGII Series

Installation Pedestal for DGII Series
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      3,641,082VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Convenient mounting base used like the DG II series direct drive motor. A wide variation of uses in applications that require height and side mounting.

 
Part Number
MDG60ASALE
MDG60BSALE
MDG130BSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngElectromagnetic Brake Accessory Applicable products

3,641,082 VND

3,459,028 VND

1 Piece(s) 38 Day(s) or more NASingle ShaftsDG60-ARA

3,973,145 VND

3,774,488 VND

1 Piece(s) 38 Day(s) or more NASingle shaft/dual shaftDG60-ARA/B

8,440,646 VND

8,018,614 VND

1 Piece(s) 38 Day(s) or more AvailableSingle shaft/dual shaftDG130R-ARA/B/M

Loading...Tải…

  1. 1