(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Front cover

Front cover
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      606,021VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Front cover.
[Features]
·Front panel cover for brushless motor unit BLU series and speed control motor US series.
·Prevents the speed setting from being changed due to accidental contact, etc.
·The front cover is not waterproof

Part Number
PAFC02SALE
PCF12-BSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAccessory Applicable products Protection Structure Environment RoHS Compliant Weight
(kg)

606,021 VND

575,720 VND

1 Piece(s) Same day -BLU Series/US Series----

902,383 VND

857,264 VND

1 Piece(s) 14 Day(s) Motor cover-IP64Watertight dust-resistantYes0.09

Loading...Tải…

  1. 1