(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressure Reducing Valve for Door-to-Door Water Supply for Condominiums, for Use in Residential Complexes, GD-25GJ Series (Part Number)

Pressure Reducing Valve for Door-to-Door Water Supply for Condominiums, for Use in Residential Complexes, GD-25GJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,478,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a product that realizes low noise water supply as a pressure reducing valve for house-to-house water supply for housing complexes, etc.
・ The secondary pressure can be maintained extremely stable against pressure fluctuations on the water supply side, and a strainer is built in, and it is designed to be compact and lightweight, so piping can be handled easily
・ Since the noise of the pressure reducing valve itself has been eliminated, it is relieved to supply water even at midnight
・ The water supply pressure has already been adjusted to the standard set pressure, so there is no need for on-site pressure regulation
・ Since the valve structure uses a pressure balance structure, the secondary pressure is always kept constant without being affected by the primary pressure
・ Since it has a built-in strainer, it collects dust, sand, etc., if they are mixed in, and prevents it from getting caught in the valve or flowing out to the secondary side
・ The strainer cap can be removed without the use of tools. In addition, since the strainer and strainer cap are integrated, there is no strainer left in the valve box, making maintenance easy
・ The closed structure prevents fluid from flowing out even if the diaphragm is damaged
・ Since it has a pressure gauge fitting, the pressure gauge can be installed while water is flowing and the set pressure can be easily confirmed

 
Part Number
GD-25GJ-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

7,478,053 VND

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 90 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1B(25A) Control Side, Thread Connection Type R
Control Side Naminal Pipe Threads B name (A name) 1B(25A) Maximum Applicable Pressure Data 1 Specifications Water Supply Act-compliant product
Primary Pressure(MPa) 1.0 or Less