(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Corrosion-resistant materials are used in the liquid-contacting parts. Superior chlorine resistance and reliability for running cold and hot water. The valve utilizes pressure-balanced structure. Therefore, secondary side pressure is maintained at a fixed level without affecting the primary side pressure.
Part Number |
---|
GD-26-NE-A-15A |
GD-26-NE-A-20A |
GD-26-NE-A-25A |
GD-26-NE-A-32A |
GD-26-NE-A-40A |
GD-26-NE-A-50A |
GD-26-NE-B-15A |
GD-26-NE-B-25A |
GD-26-NE-B-40A |
GD-26-NE-B-50A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | Secondary Pressure (MPa) |
---|---|---|---|---|---|---|---|
9,485,732 VND | 1 Piece(s) | 9 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.05~0.35 | ||
9,820,678 VND | 1 Piece(s) | 13 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.05~0.35 | ||
10,808,020 VND | 1 Piece(s) | 17 Day(s) or more | 1B(25A) | 1B(25A) | 0.05~0.35 | ||
15,092,334 VND | 1 Piece(s) | 7 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.05~0.35 | ||
15,319,048 VND | 1 Piece(s) | 13 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.05~0.35 | ||
18,513,036 VND | 1 Piece(s) | 4 Day(s) or more | 2B(50A) | 2B(50A) | 0.05~0.35 | ||
9,286,263 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.30~0.70 | ||
10,584,556 VND | 1 Piece(s) | 18 Day(s) or more | 1B(25A) | 1B(25A) | 0.30~0.70 | ||
15,137,327 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.30~0.70 | ||
18,079,356 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.30~0.70 |
Loading...Tải…
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Applicable Fluid | Water | Pressure Relief Valve Shape | Linear Motion Type Diaphragm |
---|---|---|---|---|---|
Max. Applicable Pressure(MPa) | 0.11~1 | Max. Fluid Temperature(℃) | 90 | Connection Type | Equal Dia. Connection |
Supply Side, Screw Connection Types | Rc | Control Side, Thread Connection Type | Rc | Maximum Applicable Pressure Data | 1 |
Primary Pressure(MPa) | 1.0 or Less |