(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Provides a stable displacement across a wide range of operating pressures (0.01–1.0 MPa). Its compact size enables mounting in a narrow space.
[Features]
• All parts are made of stainless steel, except for the valve body disk, gasket, and L-hose fitting (TA-16L), which ensures excellent corrosion resistance and durability.
• The valve body disk is made of fluororubber, which ensures excellent sealing performance.
• The TA-16 can easily be connected to an exhaust pipe by mounting the optional pipe connectors.
Part Number |
---|
TA-16-15A |
TA-16-20A |
TA-16-25A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) |
---|---|---|---|---|---|
2,595,334 VND | 1 Piece(s) | 6 Day(s) or more | 1/2B(15A) | ||
2,595,334 VND | 1 Piece(s) | 6 Day(s) or more | 3/4B(20A) | ||
2,645,826 VND | 1 Piece(s) | 6 Day(s) or more | 1B(25A) |
Loading...Tải…
Regulating Valve / Safety Valve Type | Exhaust valves / Suction and exhaust valves | Applicable Fluid | Water | Max. Applicable Pressure(MPa) | 0.11~1 |
---|---|---|---|---|---|
Max. Fluid Temperature(℃) | 90 | Connection Type | Different Diameter Connection | Supply Side, Screw Connection Types | R |
Control Side, Thread Connection Type | Rc | Control Side Naminal Pipe Threads B name (A name) | 1/4B(8A) | Maximum Applicable Pressure Data | 1 |
Primary Pressure(MPa) | 0.01~1 |