(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Valve, Relief Valve AL-140 Series

Safety Valve, Relief Valve AL-140 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,400,995VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ It is made entirely of stainless steel, SCS14A (equivalent to SUS316) with excellent corrosion resistance is used for the main part
・ The sealed structure prevents fluid from leaking to the outside

Part Number
AL-140-0.1-20A
AL-140-0.1-25A
AL-140-0.2-15A
AL-140-0.2-20A
AL-140-0.3-15A
AL-140-0.3-20A
AL-140-0.3-25A
AL-140-0.4-15A
AL-140-0.4-20A
AL-140-0.4-25A
AL-140-0.5-15A
AL-140-0.5-20A
AL-140-0.5-25A
AL-140-0.6-15A
AL-140-0.6-20A
AL-140-0.6-25A
AL-140-0.7-15A
AL-140-0.7-20A
AL-140-0.7-25A
AL-140-0.8-15A
AL-140-0.8-20A
AL-140-0.8-25A
AL-140-0.9-15A
AL-140-0.9-20A
AL-140-0.9-25A
AL-140-1.0-15A
AL-140-1.0-20A
AL-140-1.0-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.1

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.1

9,400,995 VND

1 Piece(s) 16 Day(s) or more 1/2B(15A)1/2B(15A)0.2

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.2

9,400,995 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.3

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.3

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.3

9,400,995 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.4

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.4

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.4

9,400,995 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.5

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.5

13,674,311 VND

1 Piece(s) 22 Day(s) or more 1B(25A)1B(25A)0.5

9,400,995 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.6

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.6

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.6

9,400,995 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.7

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.7

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.7

9,400,995 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.8

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.8

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.8

9,400,995 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.9

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.9

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.9

9,400,995 VND

1 Piece(s) 6 Day(s) or more 1/2B(15A)1/2B(15A)1

11,126,969 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)1

13,674,311 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Steam / Air / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 220 Body Material Stainless Steel Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Details of Material All Stainless Steel
Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Stainless Steel