(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Relief Valve, AL-250 Series

Relief Valve, AL-250 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,229,672VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Since it is entirely made of stainless steel, it has excellent corrosion resistance and durability
・ By adopting a dashpot structure, it has a great effect on lines with large pulsations and pressure fluctuations. Chattering and hunting are reduced
・ It has stable operation against back pressure changes during continuous blowing

Part Number
AL-250-0.1-15A
AL-250-0.1-20A
AL-250-0.1-25A
AL-250-0.2-15A
AL-250-0.2-20A
AL-250-0.2-25A
AL-250-0.3-15A
AL-250-0.3-20A
AL-250-0.3-25A
AL-250-0.4-15A
AL-250-0.4-20A
AL-250-0.4-25A
AL-250-0.5-15A
AL-250-0.5-20A
AL-250-0.5-25A
AL-250-0.6-15A
AL-250-0.6-20A
AL-250-0.6-25A
AL-250-0.7-15A
AL-250-0.7-20A
AL-250-0.7-25A
AL-250-0.8-15A
AL-250-0.8-20A
AL-250-0.8-25A
AL-250-0.9-15A
AL-250-0.9-20A
AL-250-0.9-25A
AL-250-1.0-15A
AL-250-1.0-20A
AL-250-1.0-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.1

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.1

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.1

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.2

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.2

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.2

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.3

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.3

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.3

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.4

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.4

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.4

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.5

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.5

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.5

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.6

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.6

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.6

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.7

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.7

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.7

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.8

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.8

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.8

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)0.9

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)0.9

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)0.9

19,229,672 VND

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)1

19,887,068 VND

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)1

25,310,948 VND

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 120 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Stainless Steel