(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auto Drain Valve for FD and AD Type Piping - Air Pressure Accessory

Auto Drain Valve for FD and AD Type Piping - Air Pressure Accessory
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,671,506VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used to automatically discharge the condensate of pipes and air purifiers / dryers

Part Number
AD5-04
AD402-02
AD402-04
AD600-06
AD600-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDrain Discharge Operating Method Inlet Connection Screw Nominal Outlet Screw Nominal Max. Operating Pressure
(MPa)

4,904,650 VND

1 Piece(s) 11 Day(s) or more -1/2B1/2B0.97

2,671,506 VND

1 Piece(s) 17 Day(s) or more Float type1/4B1/4B1

2,713,380 VND

1 Piece(s) 4 Day(s) or more Float type1/2B1/2B1

6,330,968 VND

1 Piece(s) 11 Day(s) or more Float type3/4B3/4B1

6,330,968 VND

1 Piece(s) 11 Day(s) or more Float type1B1B1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Drain Discharge Apparatus Drain Discharge Automatic ejection Inlet Connection Type Rc
Outlet Connection Type Rc