(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Purification System Line Filter (MSL400-10D)

Air Purification System Line Filter (MSL400-10D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,528,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is compatible with ISO 8573-1 quality assurance, and filtration rate is 1 μm (Class 2)
・ It uses a stainless steel body (MSL400 or more), realizing water resistance and weight reduction
・ Low pressure loss due to newly developed element, long lifespan with replacement time of 8,000 hours (MSL)
・ Adopting band structure simplifies housing removal work (MSL400 or more)

Part Number
MSL400-10D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Bore Diameter B Treatment Air Flow Rate
(l/min)
Type of Element Filter Air Inlet Flow
(㎥/min)

16,496,265 VND

1 Piece(s) 45 Day(s) or more 13900ELS4003.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Filtration Level 1μm Compressed Air Quality General Dry Air Type Line Filter
Connection Type Rc Drain Cock Auto differential pressure type How to Connect Pipe connection type
Inline Filter, Case Material Stainless Steel