(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DC Motor SS40E2 Series

DC Motor SS40E2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,078,826VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Standard rated voltage:12/24/100 V (20W)

 
Part Number
SS40E2-DC12V
SS40E2-DC24V
SS40E2-DC100V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVoltage
(V)
Rated Current
(A)

4,078,826 VND

1 Piece(s) 21 Day(s) or more 123.2

4,078,826 VND

1 Piece(s) 21 Day(s) or more 241.5

4,078,826 VND

1 Piece(s) 21 Day(s) or more 1000.35

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Motor Unit Type of Motor Standard Main Body Shape Round
Flange Size A(mm) 64 Rated Output(W) 20 Gearhead Type No
Rotational Speed(rpm) 2500 Rated Torque(N·m) 0.078 Axial direction Standard
Mounting Type Standard