(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Class 10K - Flange Type Swing Check Valve (Part Number)

Class 10K - Flange Type Swing Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,591,623VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Stainless steel valve U series. ·It can be used for general purpose and construction equipment.

 
Part Number
UNSF-N-20A
UNSF-N-25A
UNSF-N-32A
UNSF-N-40A
UNSF-N-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

5,591,623 VND

1 Piece(s) 8 Day(s) or more 3/4B(20A)3/4B(20A)

7,169,336 VND

1 Piece(s) 8 Day(s) or more 1B(25A)1B(25A)

9,636,308 VND

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

10,898,480 VND

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

12,504,881 VND

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Swing type Applicable Fluid Water / Air / Oil / Gas / Steam Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Flange Control Side, Connection Type Flange
Maximum Allowable Pressure(MPa) 1 Details of Maximum Allowable Pressure (Vapor and air and gas oil and pulsating flow which are 120℃ or less)(MPa) 1.0