(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A directionally-fixed type caster for industrial vehicles for which multiple types of wheels are available with the same model number.
Part Number |
---|
HLETK3.00-4-BS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Wheel specification (g) | Tire width | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,858,478 VND | 1 Piece(s) | 8 Day(s) or more | 306 | 80.01~140.00 | 110 | 112 | 63 | 158 | 120 | 20 | 253 | 82 | Bridge stone Tire Used | 82 | 3570 |
Loading...Tải…
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Characteristics | Abrasion Resistance |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Load Category | Light/Medium Load |
Metal Fitting Specifications | The wheels on earth | Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part HLETK3.00-4-BS in the Caster for Industrial Vehicles Fixed HLK Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HLETK3.00-4-BS trong chuỗi Caster for Industrial Vehicles Fixed HLK Type.
Part Number |
---|
HLETK2.50-4-BS |
HLETK2.50-4-FO |
HLETK3.00-4-AL |
HLETK3.00-4-FO |
HLK2.00-4-BLACK |
HLK2.00-4-GRAY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Wheel specification (g) | Tire width | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,710,975 VND | 1 Piece(s) | 8 Day(s) or more | 292 | 80.01~140.00 | 85 | 112 | 63 | 158 | 120 | 20 | 225 | 65 | Bridge stone Tire Used | 65 | 3300 | ||
1,929,788 VND | 1 Piece(s) | 8 Day(s) or more | 289 | 80.01~140.00 | 85 | 112 | 63 | 158 | 120 | 20 | 218 | 62 | Use of Tire Made Overseas | 62 | 3210 | ||
4,125,965 VND | 1 Piece(s) | 8 Day(s) or more | 304 | 80.01~140.00 | 130 | 112 | 63 | 158 | 120 | 20 | 248 | 73 | Airless, Solid Tire (Self-sealing Tire) | 73 | 5590 | ||
2,108,968 VND | 1 Piece(s) | 8 Day(s) or more | 305 | 80.01~140.00 | 110 | 112 | 63 | 158 | 120 | 20 | 250 | 76 | Use of Tire Made Overseas | 76 | 3460 | ||
1,946,831 VND | 1 Piece(s) | 8 Day(s) or more | 260 | 35.01~80.00 | 80 | 112 | 63 | 151 | 102 | 20 | 210 | 50 | Wheel Color Black | 50 | 2860 | ||
1,946,831 VND | 1 Piece(s) | 8 Day(s) or more | 260 | 35.01~80.00 | 80 | 112 | 63 | 151 | 102 | 20 | 210 | 50 | Wheel Color Gray | 50 | 2860 |